IESNA:LM-63-2002
[TEST]P1437811
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-840-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38937.0
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5423.3 5456.5 5146.6 4537.9 4194.7 4161.5 4183.7 4272.2 4449.3 4681.7 4936.3 5456.5 6596.5 7991.0 9573.8 11123.3 12318.6 13248.3 
14377.2 15140.9 15550.4 15594.7 14676.1 13812.8 13071.2 11676.7 8821.1 5987.8 4781.3 3143.3 1140.0 608.7 409.5 221.4 155.0 88.5 0.0 
5423.3 5467.6 5157.7 4560.0 4216.9 4172.6 4205.8 4294.4 4460.4 4714.9 4980.6 5467.6 6607.6 8046.4 9706.6 11156.5 12429.3 13513.9 
14487.9 15273.7 15782.9 15816.1 14808.9 13945.6 13137.6 11720.9 8987.2 6175.9 4781.3 3154.4 1140.0 630.9 420.6 232.4 155.0 88.5 0.0 
5423.3 5456.5 5179.8 4648.5 4272.2 4216.9 4250.1 4349.7 4526.8 4803.5 5113.4 5556.1 6530.1 8035.3 9673.4 11311.4 12816.7 14078.4 
15284.8 16358.4 16967.1 17177.4 16922.9 15782.9 14808.9 13702.1 10802.3 7271.6 5157.7 3508.5 1538.4 741.6 498.1 332.0 254.6 143.9 0.0 
5423.3 5467.6 5235.1 4759.2 4382.9 4338.6 4349.7 4460.4 4670.7 4980.6 5401.1 5921.3 6629.7 7968.9 9651.2 11499.6 13193.0 14665.0 
16059.6 17266.0 18118.2 18660.5 18749.1 18594.1 17874.7 16579.8 15605.8 14034.1 11278.2 7161.0 2866.6 1184.3 730.5 475.9 343.1 
166.0 0.0 
5423.3 5489.7 5312.6 5013.8 4615.3 4537.9 4582.1 4714.9 4958.4 5345.8 5866.0 6519.0 7238.4 8245.6 9684.4 11521.7 13580.3 15450.8 
16856.5 18085.0 19003.6 19623.4 20110.4 20608.5 20796.6 20420.3 19800.5 18793.3 16402.7 11632.4 6153.8 2357.5 1140.0 608.7 343.1 
166.0 0.0 
5423.3 5478.6 5390.1 5246.2 5002.7 4869.9 4958.4 5190.9 5478.6 5877.1 6485.8 7282.7 8223.5 9164.2 10370.7 11997.6 13956.7 15871.4 
17498.4 18406.0 19103.2 19822.7 20575.3 21560.3 22523.2 23264.8 23607.9 23751.8 21914.5 16712.6 9950.1 4050.9 1560.6 730.5 354.2 
155.0 0.0 
5423.3 5522.9 5489.7 5500.8 5500.8 5489.7 5578.2 5854.9 6264.4 6828.9 7526.2 8411.6 9452.0 10691.6 12108.3 13746.4 15096.7 16380.5 
17487.3 18472.4 19402.1 20331.8 21615.7 22988.1 24172.4 24581.9 23630.0 21781.7 19490.6 15893.5 9684.4 3785.2 1217.5 586.6 254.6 
77.5 0.0 
5423.3 5511.8 5556.1 5666.8 5843.9 6076.3 6441.5 6817.8 7327.0 7946.8 8765.8 9817.3 11045.8 12517.8 14144.8 15871.4 17266.0 18251.0 
19081.1 19977.6 21150.8 22479.0 23707.5 24548.7 23718.6 21958.8 19811.6 17033.5 12860.9 7437.6 3552.8 1815.1 1018.2 597.7 376.3 
132.8 0.0 
5423.3 5511.8 5622.5 5810.7 6098.4 6507.9 7050.3 7703.3 8489.1 9352.4 10370.7 11566.0 12960.5 14598.6 16458.0 18184.6 19557.0 20674.9 
21549.3 22755.7 24338.4 25876.8 26773.3 26076.0 24272.0 22290.8 19468.5 14831.0 9418.8 4892.0 2656.3 1505.2 1018.2 719.4 420.6 166.0 
0.0 
5423.3 5500.8 5611.4 5854.9 6187.0 6640.8 7238.4 7913.6 8799.0 9673.4 10758.0 12019.8 13591.4 15262.7 17266.0 19213.9 20940.5 22479.0 
23796.0 25389.8 27503.8 29197.2 29983.0 29009.0 26673.7 23452.9 19191.8 13403.3 7404.4 3774.2 2058.6 1283.9 863.3 586.6 365.2 188.2 
0.0 
5423.3 5456.5 5567.2 5821.7 6198.0 6685.0 7249.5 8035.3 8887.5 9828.3 10968.3 12252.2 13779.6 15439.8 17409.9 19435.3 21040.1 22434.7 
23519.4 24736.8 26275.3 27160.7 27083.2 25356.6 22401.5 18926.2 14886.4 9750.8 5224.1 2578.8 1560.6 974.0 653.0 376.3 254.6 110.7 0.0 
5423.3 5445.4 5534.0 5755.3 6087.4 6530.1 7072.4 7725.4 8544.4 9352.4 10282.1 11344.6 12562.1 13956.7 15539.4 17299.2 18904.0 20121.5 
21106.5 22135.9 23132.0 23375.5 22700.3 20475.7 17586.9 14388.3 11034.7 7138.8 3763.1 1948.0 1250.7 808.0 475.9 243.5 155.0 77.5 0.0 
5423.3 5412.2 5467.6 5622.5 5877.1 6231.2 6651.8 7138.8 7681.1 8289.9 8909.7 9618.0 10481.3 11444.2 12639.6 14012.0 15085.6 15948.9 
16292.0 16347.3 16214.5 15152.0 13137.6 10016.5 7105.6 5102.3 3663.5 2368.5 1383.5 907.6 608.7 409.5 254.6 132.8 66.4 22.1 0.0 
5423.3 5345.8 5268.3 5257.3 5279.4 5356.9 5434.4 5478.6 5534.0 5489.7 5356.9 5146.6 4991.6 4980.6 5235.1 5578.2 5633.6 5102.3 4261.2 
3475.3 2656.3 1948.0 1527.4 1217.5 985.0 796.9 619.8 464.9 343.1 254.6 188.2 132.8 88.5 44.3 11.1 11.1 0.0 
5423.3 5213.0 4980.6 4748.1 4526.8 4305.4 4017.7 3530.7 2910.9 2368.5 2136.1 2147.2 2291.1 2523.5 2700.6 2656.3 2268.9 1759.8 1306.0 1051.5 
929.7 863.3 774.8 664.1 542.3 453.8 365.2 321.0 276.7 243.5 199.2 166.0 110.7 44.3 11.1 0.0 0.0 
5423.3 5146.6 4737.1 4294.4 3851.6 3309.3 2578.8 1881.5 1593.8 1538.4 1527.4 1527.4 1549.5 1582.7 1494.2 1206.4 907.6 763.7 675.1 597.7 553.4 
509.1 464.9 420.6 387.4 365.2 332.0 254.6 188.2 143.9 88.5 55.3 22.1 11.1 0.0 0.0 0.0 
5423.3 5058.0 4504.6 3895.9 3209.7 2412.8 1671.3 1438.8 1383.5 1317.1 1261.7 1217.5 1173.2 1106.8 962.9 763.7 653.0 553.4 475.9 431.6 387.4 
365.2 332.0 321.0 287.8 254.6 221.4 188.2 143.9 99.6 77.5 44.3 22.1 0.0 0.0 0.0 0.0 
5423.3 4980.6 4272.2 3552.8 2711.6 1781.9 1449.9 1361.4 1294.9 1217.5 1140.0 1040.4 951.8 852.2 730.5 630.9 542.3 464.9 409.5 376.3 343.1 321.0 
298.8 276.7 254.6 232.4 199.2 155.0 132.8 110.7 77.5 44.3 11.1 0.0 0.0 0.0 0.0 
5423.3 4881.0 4139.4 3254.0 2280.0 1527.4 1394.6 1328.2 1250.7 1173.2 1073.6 951.8 841.2 730.5 630.9 553.4 487.0 420.6 387.4 354.2 321.0 298.8 276.7 
254.6 221.4 199.2 166.0 132.8 110.7 88.5 55.3 22.1 0.0 0.0 0.0 0.0 0.0 
5423.3 4858.8 4028.7 3099.0 1970.1 1461.0 1383.5 1317.1 1239.6 1151.1 1040.4 929.7 808.0 697.3 597.7 520.2 464.9 409.5 365.2 332.0 298.8 276.7 243.5 
221.4 199.2 155.0 121.7 110.7 88.5 66.4 33.2 11.1 0.0 0.0 0.0 0.0 0.0 
5423.3 4847.8 3973.4 2966.2 1826.2 1449.9 1372.4 1306.0 1239.6 1151.1 1029.3 907.6 785.8 686.2 597.7 531.3 475.9 431.6 376.3 332.0 287.8 265.6 232.4 
210.3 177.1 121.7 88.5 77.5 55.3 33.2 22.1 0.0 0.0 0.0 0.0 0.0 0.0 
5423.3 4803.5 3962.3 2977.3 1815.1 1438.8 1372.4 1306.0 1228.5 1140.0 1029.3 907.6 796.9 697.3 608.7 542.3 487.0 431.6 376.3 332.0 287.8 265.6 232.4 
210.3 177.1 121.7 88.5 66.4 55.3 33.2 11.1 0.0 0.0 0.0 0.0 0.0 0.0 
